IESNA:LM-63-2002
[TEST]P939482
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-835-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8248
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
943.2 928.7 938.4 957.2 978.2 999.2 1018.9 1034.2 1048.2 1067.8
1097.2 1144.4 1210.9 1289.6 1411.7 1613.8 1841.7 2112.1 2444.1 2779.6
3136.2 3414.4 3588.5 3714.9 3763.1 3781.4 3846.2 3974.3 3971.3 3614.8
2711.8 1159.7 303.6 125.6 46.8 13.1 0
943.2 934 943.6 962.4 983.4 1004.4 1023.2 1038.5 1052.5 1071.3
1099.8 1146.6 1212.2 1289.2 1406.9 1598.9 1822.9 2085.4 2408.7 2788.4
3142.3 3415.3 3586.3 3708.4 3759.1 3788.9 3859.7 3987.9 3967.4 3583.3
2627.8 1075.3 303.2 122.5 46.4 12.7 0
943.2 932.7 941 958.5 978.6 997.9 1014.9 1026.3 1036.8 1052.1
1076.2 1115.5 1172.8 1242.4 1346.5 1515.4 1731 1986.5 2268.7 2589.3
2908.3 3197.9 3400.8 3540.8 3635.8 3728.9 3847.5 3993.2 4060.1 3802.4
3015 1531.6 462.8 170.2 82.7 17.9 0
943.2 930.9 938.8 954.5 971.6 988.2 1003.5 1011.4 1016.7 1024.5
1039.4 1065.7 1106.8 1156.7 1226.6 1341.3 1498.3 1683.4 1892 2130.9
2395.5 2672.5 2934.5 3159.8 3354.5 3543 3789.7 4085 4319.9 4317.3
3890.8 2880.3 1305.8 507.9 175.4 60.8 0
943.2 930.9 937 951 965.9 980.8 995.7 1004 1007.9 1011.9
1025 1043.8 1075.7 1112 1153.2 1214.4 1306.3 1422.6 1569.2 1745
1944.5 2152.3 2391.2 2645.8 2913.5 3200 3523.8 3919.2 4414.4 4826.5
4895.2 4381.2 2979.6 1455.9 513.6 125.1 0
943.2 931.4 936.6 949.3 963.7 979.5 993.5 1003.1 1007.9 1012.7
1027.6 1048.2 1077.9 1109.8 1139.6 1179.8 1250.7 1342.1 1462 1609.9
1777 1960.7 2153.6 2381.5 2633.5 2912.6 3239.4 3646.7 4210.6 4799.4
5133.6 4799 3543.9 1988.7 820.2 189.9 0
943.2 930.9 935.3 947.5 962 977.3 991.3 1001.8 1008.4 1016.2
1030.7 1052.5 1078.8 1102.4 1122.1 1154 1209.1 1279.6 1378.4 1502.2
1641.4 1791.4 1957.6 2145.8 2362.7 2601.2 2917.4 3312 3844 4493.6
4906.6 4527.7 3109 1623 593.6 101.5 0
943.2 934 934.9 944.9 959.4 976.4 992.6 1006.2 1017.5 1025.4
1035 1049.5 1066.1 1077.5 1090.2 1110.7 1140 1177.2 1233.6 1318.5
1413.4 1521.9 1645.3 1785.3 1941.9 2129.1 2351.8 2629.2 2970.4 3410.5
3683.4 3213.6 2075.3 925.7 236.7 38.9 0
943.2 937 936.6 943.6 957.6 976 994.8 1012.3 1026.3 1036.3
1045.5 1054.3 1056.9 1056 1060.4 1070 1085.8 1109 1144.4 1196
1267.8 1350.9 1452.4 1572.2 1708.3 1861.4 2028.5 2224.1 2457.2 2658.5
2610.8 2084.1 1190.8 430 107.2 30.2 0
943.2 940.1 940.5 945.8 958.9 975.5 997.4 1018.9 1035.9 1049.5
1060.8 1067.4 1067.4 1065.2 1063 1062.2 1066.1 1078.8 1103.3 1142.7
1198.6 1273 1360.5 1464.6 1587.6 1726.7 1875.8 2030.7 2159.3 2175.1
1921.8 1270.8 454.1 122.9 59.9 23.6 0
943.2 944.9 947.1 955 969 985.6 1008.8 1032.8 1055.2 1076.2
1096.7 1113.3 1125.2 1135.7 1144.8 1155.8 1172 1193.8 1226.6 1279.6
1358.8 1464.2 1596.7 1771.3 1995.7 2232.4 2479.5 2665.5 2689.1 2333.4
1623.9 797.5 220 73.1 32.8 9.6 0
943.2 946.2 950.2 958.9 974.2 993.5 1018.4 1045.5 1071.8 1098.9
1128.7 1157.5 1186.4 1215.7 1249 1292.3 1346.1 1416.1 1507.1 1623.4
1768.7 1934 2117.8 2337.4 2577.5 2793.6 2922.3 2899.5 2642.3 2059.6
1255.1 596.7 201.7 70.4 27.6 5.7 0
943.2 948.4 955 966.8 984.7 1006.6 1035.5 1068.3 1099.8 1136.5
1178.5 1227.1 1282.6 1347.4 1427 1528.1 1649.7 1785.7 1927 2070.1
2209.2 2336.9 2455 2582.3 2714 2800.6 2787.5 2634 2296.7 1688.6
993 430 159.7 64.7 26.2 6.1 0
943.2 952.4 965 983.9 1008.8 1038.1 1075.7 1119 1172.4 1239.3
1326.8 1431.8 1547.7 1681.2 1807.6 1919.1 2004.5 2064.4 2101.6 2126.1
2147.9 2157.1 2133.5 2085.4 2001 1834.7 1557.4 1176.8 767.3 439.2
237.1 135.2 85.3 54.2 30.2 7.4 0
943.2 955.4 975.1 1000.9 1032.8 1071.3 1120.3 1186.4 1270.4 1376.3
1493.1 1604.6 1702.2 1772.6 1811.1 1820.7 1805.4 1766 1699.1 1598.1
1464.2 1298 1093.7 865.7 657.9 504 396.8 315.8 252 203.9
160.5 125.1 95.4 63.4 34.6 7.9 0
943.2 959.4 986.9 1019.7 1057.8 1105.9 1171.1 1259 1367.1 1479.9
1577.1 1647 1679 1673.3 1635.2 1568.7 1470.3 1333.4 1178.5 1020.6
886.3 781.7 693.8 603.7 510.5 428.7 361.3 305.8 256.4 213
175 140.9 107.6 69.6 41.6 12.7 0
943.2 963.7 997.9 1037.7 1085.3 1144 1224 1328.6 1441 1531.1
1583.2 1593.2 1568.3 1515.4 1437.5 1323.3 1184.6 1041.6 920.4 835.1
781.7 737.1 679.8 612.9 529.3 464.6 411.2 357 309.3 268.2
229.2 187.2 146.1 104.6 64.3 22.3 0
943.2 969.9 1010.5 1056 1109 1174.6 1263 1374.1 1477.7 1536.4
1542.9 1506.6 1449.3 1378 1284 1167.2 1039.4 927.4 861.4 819.4
760.7 703 628.2 562.6 545.5 508.8 458.9 409.5 362.7 316.3
270.4 228.4 182.9 138.2 91 32.8 0
943.2 973.8 1019.7 1071.8 1131.7 1202.6 1294 1396.8 1483.9 1510.1
1479.1 1416.1 1348.3 1272.1 1181.1 1073.5 964.6 894.2 869.2 821.1
754.6 664.5 581.8 567.8 545.1 508.3 462.4 414.3 367.5 322
276.9 235.8 190.3 147.9 95.8 40.2 0
943.2 977.7 1027.2 1084.5 1149.7 1224.9 1319 1422.6 1485.6 1473.4
1409.5 1332.1 1263.8 1197.8 1116.4 1020.2 934.4 908.6 880.2 818.9
724.4 608.1 575.7 556.9 542 505.7 462.8 417.8 370.5 323.7
280 227.5 172.8 128.6 79.2 31.9 0
943.2 980.4 1029.3 1089.3 1157.1 1235 1331.2 1434.4 1486.9 1456.3
1377.6 1298.4 1228.4 1160.6 1086.7 1006.6 937.5 920.9 881.5 809.7
694.7 598.9 567.8 544.6 532 500 462.4 418.7 374 330.3
287.9 231.9 171.9 128.2 63.9 27.1 0
943.2 978.6 1030.2 1089.7 1157.5 1235 1330.3 1434 1490.4 1461.1
1382.4 1302.3 1232.3 1165.4 1093.2 1016.2 948 932.2 890.2 816.7
698.6 601.9 569.1 542.5 528.5 497.8 462.4 419.5 375.8 332.9
288.7 228.4 170.2 122.1 63 24.9 0
